Schneider-Electric
 
NSYKDB9U4F picture- scope
NSYKDB9U4F
Actassi KDB - Wall-Mounted KD Box 9U D400 F 19" Glazed
Schneider Electric
Characteristics
Main
Range Actassi
Product name Actassi KDB
Product or component type 19" enclosure
Device application Cabling
Applications To mount 19" equipment
To protect network connectivity equipment
Enclosure type Knock down box
Support equipment 2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
Front face Glazed door
Door type Front glazed door - with key lock (key: 333) - reversible opening at 180 °
Accessibility for operation Front
Rear
Removable parts Front door removable toolless
Colour Light grey (RAL 7035)
Complementary
Device composition 3 x cable entries
1 x glazed door front
2 x panels side
2 x 19" uprights front
1 x dismountable structure
Load rating 50 kg static
3 kg by unit
Back face Cut-out
Side face Panel
Number of cut-out 1 cut-outside
19" knock down entry cable: top and bottom
19" knock down entry fan plate: top and bottom
Installation mode Wall mounted
Material Sheet steel: structure
Sheet steel: door
Sekurit glass: door
Sheet steel: 19" upright
Surface finish Epoxy-polyester powder
Width 600 mm
Height 485.1 mm
Depth 400 mm
Net weight 16.28 kg
Number of rack unit 9U
Targeted region Europe
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP20 conforming to IEC 60529
Standards EIA-310E
IEC 60297-3-100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 45.000 cm
Package 1 Length 62.500 cm
Package 1 Weight 14.930 kg
Unit Type of Package 2 P12
Number of Units in Package 2 21
Package 2 Height 201.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 326.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3a3a67b4-5b52-411c-af97-dd6c5fe18dd9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months