Schneider-Electric
 
NSYLAM1MN picture- scope
NSYLAM1MN
Orange Interconnection cable 1,5m long for IEC Multi-fixing LED lamps
Schneider Electric
Characteristics
Main
Range Thalassa
Range compatibility PanelSeT
Thalassa
Accessory / separate part category Cabling accessory
Product or component type Interconnection cable
Application Multi-purpose
Network type AC
Complementary
Body colour Orange
Cable length 1.5 m
Maximum quantity of lamps interconnected 5
Product certifications IEC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 11.500 cm
Package 1 Length 32.000 cm
Package 1 Weight 352.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.000 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 500
Package 3 Height 95.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No