Schneider-Electric
 
NSYLAM1U picture- scope
NSYLAM1U
19" base for compact lamp fixing. 1U.
Schneider Electric
Characteristics
Main
Range Thalassa
Range compatibility PanelSeT
Thalassa
Accessory / separate part category Support accessory
Product or component type 19" support
Application Electronic application
Complementary
Device composition 1 19" plate
Fixing elements
Material Galvanised sheet steel
Fixing mode Screwed: 19" rack profile
Number of units 19" 1
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.0 cm
Package 1 Width 6.0 cm
Package 1 Length 1.0 cm
Package 1 Weight 250.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months