Schneider-Electric
 
NSYLAM3MDCUL picture- scope
NSYLAM3MDCUL
Power cable 3m (118,11") long for Vdc UL LED lamps multi fixing tipe
Schneider Electric
Characteristics
Main
Range Thalassa
Range compatibility PanelSeT
Thalassa
Accessory / separate part category Cabling accessory
Product or component type Power cable
Application Multi-purpose
Network type DC
Complementary
Cable length 3 m
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 11.500 cm
Package 1 Length 32.000 cm
Package 1 Weight 352.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 32.000 cm
Package 2 Width 27.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.006 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1200
Package 3 Height 178.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 445.288 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No