Schneider-Electric
 
NSYLAMLDD picture- scope
NSYLAMLDD
Multi-fixing LED lamp without socket - 230 V AC - 10W - presence detection
Schneider Electric
Characteristics
Main
Range of product Lighting and power sockets
Accessory / separate part category Lighting accessory
Product or component type Lamp
Device application Multi-purpose
Device composition 1 lamp
1 fixing elements
Power factor 0.9
Complementary
Outlet standard deviation Without socket
Rated lamp wattage 10 W
[Ue] rated operational voltage 120/230 V AC 50/60 Hz
Bulb base Integral LED
Bulb type LED
Control type Built-it switch
Movement sensor
Luminous flux 950 lm
Colour temperature 4000 K
Service life in hours 25000 h
Electrical connection Cable quick connector 3 m not supplied
Cable quick connector 1 m not supplied
Mounting support Bracket
Metal parts
DIN rail
Fixing mode Magnetic fixing
Clip-in
Screws
Range compatibility Spacial
Thalassa
Material PC (UL94 V-0)
Length 372 mm
Height 63 mm
Width 40 mm
Colour Black (RAL 9005)
Environment
IP degree of protection IP20 conforming to IEC 60529
Electrical insulation class Class II
Electromagnetic compatibility EMC immunity conforming to EN 55015
Standards UL 508 A
IEC 60598
UL 8750
UL 1598
EN 55015
UL 94
Ambient air temperature for operation -16…65 °C
Ambient air temperature for storage -10…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 5.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 816.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 31.500 cm
Package 2 Width 42.000 cm
Package 2 Length 18.000 cm
Package 2 Weight 8.630 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 590
Package 3 Height 204.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 522.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No