Schneider-Electric
 
NSYLAMLDU picture- scope
NSYLAMLDU
Multi-fixing LED lamp with socket USA - 120 V AC - 10W
Schneider Electric
Characteristics
Main
Range of product Lighting and power sockets
Accessory / separate part category Lighting accessory
Product or component type Lamp
Device application Multi-purpose
Device composition 1 lamp
1 fixing elements
Power factor 0.9
Complementary
Outlet standard deviation United States
Rated lamp wattage 10 W
[Ue] rated operational voltage 120 V AC 50/60 Hz
Bulb base Integral LED
Bulb type LED
Control type Built-it switch
Luminous flux 950 lm
Colour temperature 4000 K
Service life in hours 25000 h
Electrical connection Cable quick connector 3 m not supplied
Cable quick connector 1 m not supplied
Mounting support Bracket
DIN rail
Metal parts
Fixing mode Clip-in
Magnetic fixing
Screws
Range compatibility Spacial
Thalassa
Material PC (UL94 V-0)
Length 372 mm
Height 63 mm
Width 40 mm
Colour Black (RAL 9005)
Environment
IP degree of protection IP20 conforming to IEC 60529
Electrical insulation class Class I
Electromagnetic compatibility EMC immunity conforming to EN 55015
Standards UL 1598
IEC 60598
EN 55015
CSA C22.2 No 14-10
UL 94
UL 8750
UL 508 A
Ambient air temperature for operation -16…65 °C
Ambient air temperature for storage -10…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 8.2 cm
Package 1 Length 40.0 cm
Package 1 Weight 845.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No