Schneider-Electric
 
NSYLAMPORTLD picture- scope
NSYLAMPORTLD
Portable lamp with on/off switch - 230V AC - 10W
Schneider Electric
Characteristics
Main
Range of product Lighting and power sockets
Accessory / separate part category Lighting accessory
Product or component type Lamp
Device application Multi-purpose
Device composition 1 lamp
1 cable
1 fixed base
Power factor 0.9
Complementary
Outlet standard deviation Without socket
Rated lamp wattage 10 W
[Ue] rated operational voltage 120 V AC 50/60 Hz
Bulb base E27
Bulb type LED
Control type Built-in recessed switch
Luminous flux 1100 lm
Colour temperature 4000 K
Service life in hours 25000 h
Electrical connection Cable 3 m supplied
Fixing mode Screws
Adhesive
Range compatibility Spacial
Thalassa
Material PC (UL94 V-0)
Height 403.5 mm
Width 91.5 mm
Depth 66 mm
Colour Black (RAL 9005)
Environment
IP degree of protection IP20 conforming to IEC 60529
Electrical insulation class Class II
Standards IEC 60598
UL 94
Ambient air temperature for operation -16…65 °C
Ambient air temperature for storage -10…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 11.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 882.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 24.000 cm
Package 2 Width 43.000 cm
Package 2 Length 39.000 cm
Package 2 Weight 9.452 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 360
Package 3 Height 178.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 353.272 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No