Schneider-Electric
 
NSYLAMT5LD1VDC picture- scope
NSYLAMT5LD1VDC
Cost-effective LED Lamps - 24/48 V DC - 5W
Schneider Electric
Characteristics
Main
Range of product Lighting and power sockets
Accessory / separate part category Lighting accessory
Product or component type Lamp
Device application Multi-purpose
Device composition 1 lamp
1 fixing elements
2 cable
Power factor 1
Complementary
Outlet standard deviation Without socket
Rated lamp wattage 5 W
[Ue] rated operational voltage 24/48 V DC
Bulb base Integral LED
Bulb type LED
Control type Built-it switch
Luminous flux 470 lm
Colour temperature 4000 K
Service life in hours 25000 h
Electrical connection Cable quick connector 3 m supplied
Cable quick connector 1 m supplied
Mounting support Metal parts
Cross rails
Fixing mode Screws
Magnetic fixing
Range compatibility Spacial
Thalassa
Length 310 mm
Height 30.5 mm
Colour Aluminium
Environment
IP degree of protection IP20 conforming to IEC 60529
Electrical insulation class Class I
Standards IEC 60598
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -16…65 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 7.000 cm
Package 1 Length 34.000 cm
Package 1 Weight 511.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 43.000 cm
Package 2 Width 28.000 cm
Package 2 Length 36.000 cm
Package 2 Weight 10.784 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 590
Package 3 Height 178.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 532.318 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No