Schneider-Electric
 
NSYLDB5 picture- scope
NSYLDB5
Metal key for 5mm double bar insert
Schneider Electric
Characteristics
Main
Product or component type Key
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Key for shape insert
Device application Multi-purpose
Range compatibility Thalassa
PanelSeT
Device composition 1 key
Quantity per set Set of 1
Lock type Lock 5 mm double bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 11.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 45.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months