Schneider-Electric
 
NSYLL333 picture- scope
NSYLL333
Actassi - key - set of 2 - n° 333
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Key
Accessory / separate part category Locking accessory
Quantity per set Set of 2
Product destination Keylock
Complementary
Key number 333
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 8.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 100
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.6 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months