Schneider-Electric
 
NSYLSS3X10 picture- scope
NSYLSS3X10
Locking system for S3X 1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Locking system
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Locking system
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT S3X
Device composition 1 shape insert
1 key
1 escutcheon with lock
1 cam
1 locking bar
1 fixing elements
Quantity per set Set of 1
Material Escutcheon: chromium plated zamak
Net weight 0.45 kg
Lock type 3 mm double-bar lock
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 450.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months