Schneider-Electric
 
NSYLSSFX14 picture- scope
NSYLSSFX14
Locking system for SFX 1400mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Locking system
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Locking system
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT SMX
PanelSeT PanelSeT SFX
Device composition 1 shape insert
1 key
1 cam
1 handle
1 locking bar
1 fixing elements
Quantity per set Set of 1
Material Handle: zamak
Net weight 0.9 kg
Lock type 3 points lock, 5 mm double-bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 9.000 cm
Package 1 Length 56.000 cm
Package 1 Weight 1.384 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 9
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 12.456 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months