Schneider-Electric
 
NSYMB1210 picture- scope
NSYMB1210
Insulating mounting plate for enclosure H1200xW1000mm made of bakelite
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 1000 mm W: 1200 mm
- H: 1200 mm W: 1000 mm
Mounting location Step slide
Direct fixing on backstuds
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLM
Quantity per set Set of 1
Material Bakelite
Colour Black (RAL 9005)
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 300 kg
Height 1150 mm
Width 950 mm
Thickness 5 mm
Net weight 83 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 117.000 cm
Package 1 Width 95.000 cm
Package 1 Length 0.500 cm
Package 1 Weight 8.220 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 25.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 177.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F0a7ce1b-1203-4036-ab50-52a050b14839
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months