Schneider-Electric
 
NSYMB32 picture- scope
NSYMB32
Insulating mounting plate for enclosure H300xW200mm made of bakelite
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 300 mm W: 200 mm
Mounting location Direct fixing on backstuds
Step slide
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLM
Quantity per set Set of 1
Material Bakelite
Colour Black (RAL 9005)
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 15 kg
Height 265 mm
Width 150 mm
Thickness 4 mm
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 15.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 286.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F0a7ce1b-1203-4036-ab50-52a050b14839
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months