Schneider-Electric
 
NSYMBC208 picture- scope
NSYMBC208
PanelSeT SFM rear partition - compartmentalised application - 800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Partition
Anwendung Compartmentalised application
Nennmaße des Gehäuses - H: 2000 mm W: 800 mm
Cubicle partitioning form Form 2
Mounting location Rear
Mounting support Side partition
Range compatibility PanelSeT PanelSeT SFM
Quantity per set Set of 1
Complementary
Material Galvanised steel
Height Nominal: 2000 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 71.500 cm
Package 1 Length 210.000 cm
Package 1 Weight 19.800 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 64.000 cm
Package 2 Width 120.000 cm
Package 2 Length 210.000 cm
Package 2 Weight 234.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No