Schneider-Electric
 
NSYMCSX picture- scope
NSYMCSX
Replacement lock handle for stainless enclosure, 3mm double bar, zamak painted
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Handle
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT SMX
PanelSeT PanelSeT SFX
Device composition 1 handle
Quantity per set Set of 1
Material Handle: zamak
Net weight 0.42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 10.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 420.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months