Schneider-Electric
 
NSYMD128 picture- scope
NSYMD128
Symmetrical mounting chassis (7 rails) for enclosure dimensions H1200xW800mm
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Chassis
Accessory / separate part category Mounting accessory
Type of rail Symmetrical DIN
Enclosure nominal dimensions -
Mounting support Spacer
Direct fixing on backstuds
Step slide
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3D
Thalassa Thalassa PLM
Device composition Fixing elements
2 upright
7 DIN rail
Quantity per set Set of 1
Complementary
Material Uprights: aluminium
Rail: steel
Fixing mode Screwed on backstuds
By fixing element
Adjustment On step slides, type NSYSDCR…, pitch 12.5 mm
Height Real: 1152.4 mm
Nominal: 1200 mm
Width Nominal: 800 mm
Real: 750 mm
Depth Real : 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 10.000 cm
Package 1 Length 115.500 cm
Package 1 Weight 6.380 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 63.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months