Schneider-Electric
 
NSYMD54 picture- scope
NSYMD54
Symmetrical mounting chassis (4 rails) for enclosure dimensions H500xW400mm
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Chassis
Accessory / separate part category Mounting accessory
Type of rail Symmetrical DIN
Enclosure nominal dimensions -
Mounting support Direct fixing on backstuds
Step slide
Spacer
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3D
Thalassa Thalassa PLM
Device composition Fixing elements
2 upright
4 DIN rail
Quantity per set Set of 1
Complementary
Material Uprights: aluminium
Rail: steel
Fixing mode Screwed on backstuds
By fixing element
Adjustment On step slides, type NSYSDCR…, pitch 12.5 mm
Height Nominal: 500 mm
Real: 439.3 mm
Width Nominal: 400 mm
Real: 350 mm
Depth Real : 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.000 cm
Package 1 Length 45.000 cm
Package 1 Weight 878.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 138.360 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months