Schneider-Electric
 
NSYMDCM20 picture- scope
NSYMDCM20
PanelSeT SM door switch 3 A/240 V AC - M20 connection
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door switch
Application Multi-purpose
Nominal dimensions of the housing -
Range compatibility PanelSeT SM enclosure
Device composition Fixing elements
1 x switch/commutator unit
Quantity per set Set of 1
Complementary
Fixing mode Direct fixing - enclosure location
Input type NC + NO
Absolute maximum input 3 A/240 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.500 cm
Package 1 Width 10.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 307.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 90.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C64c958a-5d4a-48a4-ab87-b20d6332fb03
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months