Schneider-Electric
 
NSYME02012A picture- scope
NSYME02012A
function plate - H200 x W100 - 2 windows vA - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Mounting plate
Device short name NSY
Type of front plate Windowed
Product specific application To mount device on disconnectable mounting plate
Sale per indivisible quantity 1.0
Net weight 0.39 kg
Complementary
Product destination DIN rail
Installed device 35 mm DIN rail + device vertical
Height 200 mm
Width 100 mm
Material Galvanized steel
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 10.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 336.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.898 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No