Schneider-Electric
 
NSYME02024A picture- scope
NSYME02024A
function plate - H200 x W200 - 4 windows vA - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Mounting plate
Device short name NSY
Type of front plate Windowed
Product specific application To mount device on disconnectable mounting plate
Sale per indivisible quantity 1.0
Net weight 0.68 kg
Complementary
Product destination DIN rail
Installed device 35 mm DIN rail + device vertical
Height 200 mm
Width 200 mm
Material Galvanized steel
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 570.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.041 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No