Schneider-Electric
 
NSYME0403CA picture- scope
NSYME0403CA
plate for drive ATV320 - 5.5 to 7.5 kW and drive ATV212 - 7.5 to 11 kW - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Mounting plate
Device short name NSY
Type of front plate Windowed
Product specific application To mount device on disconnectable mounting plate
Sale per indivisible quantity 1.0
Net weight 3.9 kg
Complementary
Product destination Variable speed drive
Installed device 1 ATV320 vertical
1 ATV212 vertical
Height 400 mm
Width 300 mm
Material Galvanized steel
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 30.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 3.099 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.145 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 133.740 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No