Schneider-Electric
 
NSYME3030 picture- scope
NSYME3030
plain blanking plate - H300 x W300 - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Device short name NSY
Complementary
Height 300.0 mm
Mounting plate description Plain
Sale per indivisible quantity 1.0
Net weight 1.37 kg
Material Galvanized steel
Width 300.0 mm
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 30.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 1.322 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No