Schneider-Electric
 
NSYMESC625 picture- scope
NSYMESC625
M6 x 25 - thread-forming screw for plate - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Screw
Device short name NSY
Accessory / separate part category Fixing accessory
Sale per indivisible quantity 500.0
Complementary
Material Galvanized steel
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 1.100 cm
Package 1 Length 2.800 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 500
Package 2 Height 9.000 cm
Package 2 Width 9.000 cm
Package 2 Length 22.600 cm
Package 2 Weight 3.500 kg
Unit Type of Package 3 S02
Number of Units in Package 3 1000
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.242 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No