|
|
|
NSYMEWGL
shutter and cable gland for functional plate - Cellean
|
|
|
Main
Range of product
|
Cellean
|
Product or component type
|
Shutter
|
Device short name
|
NSY
|
Accessory / separate part category
|
Installation accessory
|
Sale per indivisible quantity
|
50.0
|
Complementary
Environment
Standards
|
EN/IEC 61439-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
3.000 cm
|
Package 1 Length
|
7.000 cm
|
Package 1 Weight
|
4.600 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
5.000 cm
|
Package 2 Width
|
16.000 cm
|
Package 2 Length
|
22.000 cm
|
Package 2 Weight
|
231.000 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
1.213 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
Take-back
|
No
|
|
|