Schneider-Electric
 
NSYMF106 picture- scope
NSYMF106
Microperforated mounting plate H1000xW600 w/holes diam 3,6mm on 12,5mm pitch
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 1000 mm W: 600 mm
Mounting location Step slide
Direct fixing on backstuds
Mounting plate description Microperforated
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLM
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 150 kg
Height 965 mm
Width 550 mm
Depth 125 mm
Thickness 2.5 mm
Net weight 9.78 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 55.000 cm
Package 1 Length 96.500 cm
Package 1 Weight 10.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 21.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 411.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months