Schneider-Electric
 
NSYMFB picture- scope
NSYMFB
Fixing brackets for internal fixing of vertical rails at the same level of base
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Fixing bracket
Device application Multi-purpose
Mounting support Standard or technical uprights
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SDX
Device composition Fixing elements
4 brackets for fixing uprights
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws - screw type M6 self tapping
Adjustment Adjustable in depth every 25 mm
Height 36 mm
Width 74 mm
Depth 144 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 321.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 500
Package 2 Height 25.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 77.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months