Schneider-Electric
 
NSYMFP2M8 picture- scope
NSYMFP2M8
Spacial SFM - 2 front fixed panels for modularity - 100x800 mm - 5M
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Fixed panel for modularity
Application Compartmentalised application
For enclosure nominal dimensions - W: 800 mm
Total number of 50 mm modules 2
Mounting location Bottom
Top
Quantity per set Set of 1
Complementary
Range compatibility PanelSeT PanelSeT SFM
Device composition 2 panel
2 crossbar
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - from the outside of enclosure location
Height Nominal: 100 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 10.000 cm
Package 1 Length 78.500 cm
Package 1 Weight 2.840 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 28.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 20