Schneider-Electric
 
NSYMFP5M6 picture- scope
NSYMFP5M6
Spacial SFM - 2 front fixed panels for modularity - 250x600 mm - 2M
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Fixed panel for modularity
Application Compartmentalised application
For enclosure nominal dimensions - W: 600 mm
Total number of 50 mm modules 5
Mounting location Top
Bottom
Quantity per set Set of 1
Complementary
Range compatibility PanelSeT PanelSeT SFM
Device composition 2 panel
2 crossbar
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - from the outside of enclosure location
Height Nominal: 250 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 59.000 cm
Package 1 Width 25.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 5.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 16
Package 2 Height 35.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 92.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No