Schneider-Electric
 
NSYMFSC80D picture- scope
NSYMFSC80D
Depth-adjustable rail with supports, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W800mm , steel
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Din rail support
Accessory / separate part category Mounting accessory
Type of rail Adjustable symmetrical DIN rail
Enclosure nominal dimensions - W: 800 mm
Mounting support Uprights of the chassis coupling set
Range compatibility PanelSeT
Thalassa
Device composition Fixing elements
1 DIN rail
2 adjustable support
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws
Adjustment Adjustable in depth 52 mm
Height Real: 26 mm
Depth Real : 695 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.500 cm
Package 1 Length 69.000 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 106.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months