Schneider-Electric
 
NSYMIC6 picture- scope
NSYMIC6
Spacial SF intermediate crossbar - enclosure width: 600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Intermediate crossbar
Application Compartmentalised application
Nominal dimensions of the housing - W: 600 mm
Mounting location Front of enclosure
Range compatibility Spacial SF compartimentalised version
Device composition Fixing elements
2 x crossbar
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - on structure location
Adjustment Adjustable in height every 25 mm for between partial doors
Width Nominal: 600 mm
Real: 560 mm
Depth 65 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.200 cm
Package 1 Length 61.000 cm
Package 1 Weight 2.152 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 245.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 15
Contractual warranty
Warranty 18 months