Schneider-Electric
 
NSYML405SD picture- scope
NSYML405SD
Cylindrical barrel key 405E mounted with esscutcheon
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Escutcheon
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility SD enclosures
Range compatibility PanelSeT PanelSeT SD
Device composition 2 key
1 escutcheon with key lock
Complementary
Quantity per set Set of 1
Material Key lock: zamak + steel
Escutcheon: polyamide 6 with 30 % fibre glass
Lock type Key lock
Type of keylock Cylindrical
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 10.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 14.000 cm
Package 2 Width 27.000 cm
Package 2 Length 36.000 cm
Package 2 Weight 2.924 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months