Schneider-Electric
 
NSYMM1210 picture- scope
NSYMM1210
Plain mounting plate H1200xW1000mm Galvanised sheet steel Reversible dimension
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 1000 mm W: 1200 mm
- H: 1200 mm W: 1000 mm
Mounting location Step slide
Direct fixing on backstuds
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLM
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 180 kg
Height 1150 mm
Width 950 mm
Thickness 1.8 mm
Net weight 21.884 kg
Variant particularity Installation in enclosures with inverted dimensions
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 96.000 cm
Package 1 Length 116.000 cm
Package 1 Weight 23.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 12
Package 2 Height 58.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 293.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months