Schneider-Electric
 
NSYMM13SB picture- scope
NSYMM13SB
Plain mounting plate H150xW300mm made of galvanised sheet steel
Schneider Electric
Characteristics
Main
Range PanelSeT
PanelSeT
PanelSeT
PanelSeT
PanelSeT
PanelSeT
PanelSeT
PanelSeT
PanelSeT
PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Bottom of enclosure
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT SBM
Device composition 1 mounting plate
Material Galvanised steel
Surface finish Metallic
Complementary
Fixing mode By 2 screws - screw type Ø5 mm self-tapping screws - bottom of enclosure location
Permanent permissible load 2.25 kg back of the enclosure
Height Nominal: 125 mm
Width Nominal: 285 mm
Fixing centers: 264 mm
Surface and useful surface Nominal: 45000 mm²
Thickness 1.5 mm
Net weight 0.402 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 13.000 cm
Package 1 Length 28.500 cm
Package 1 Weight 402.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 900
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 405.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No