Schneider-Electric
 
NSYMP1210 picture- scope
NSYMP1210
PanelSeT SF/SM mounting plate - 1200x1000 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Device composition 1 mounting plate
2 sliding shoes
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing brackets
Maximum load 300 kg/m²
Permanent permissible load 500 kg intermediate position
600 kg back of the enclosure
Height Fixing centers: 1050 mm
Nominal: 1200 mm
Real: 1097 mm
Width Fixing centers: 850 mm
Nominal: 1000 mm
Real: 896 mm
Depth 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 110.500 cm
Package 1 Width 90.500 cm
Package 1 Length 3.500 cm
Package 1 Weight 23.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 83.000 cm
Package 2 Width 100.000 cm
Package 2 Length 121.000 cm
Package 2 Weight 490.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months