Schneider-Electric
 
NSYMP18M6 picture- scope
NSYMP18M6
PanelSeT SFM mounting plate - 900x600 mm - 18M
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Compartmentalised application
Enclosure nominal dimensions - W: 600 mm
Number of modules 18
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT SFM
Device composition 1 mounting plate
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing brackets
Adjustment Adjustable in depth every 50 mm
Height Nominal: 900 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 86.000 cm
Package 1 Width 50.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 7.040 kg
Unit Type of Package 2 P12
Number of Units in Package 2 15
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 121.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No