Schneider-Electric
 
NSYMPD16M6 picture- scope
NSYMPD16M6
PanelSeT SFM plain partial door - 800x600 mm - 16M
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Partial door
Application Compartmentalised application
For enclosure nominal dimensions - W: 600 mm
Total number of 50 mm modules 16
Mounting location Front
Range compatibility PanelSeT PanelSeT SFM
Device composition 1 partial door
2 hinges
1 5 mm double bar insert
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 800 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.500 cm
Package 1 Width 58.000 cm
Package 1 Length 7.500 cm
Package 1 Weight 8.710 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 118.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No