Schneider-Electric
 
NSYMPD18M8 picture- scope
NSYMPD18M8
PanelSeT SFM plain partial door - 900x800 mm - 18M
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Partial door
Application Compartmentalised application
For enclosure nominal dimensions - W: 800 mm
Total number of 50 mm modules 18
Mounting location Front
Range compatibility PanelSeT PanelSeT SFM
Device composition 1 partial door
2 hinges
1 5 mm double bar insert
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 900 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 90.500 cm
Package 1 Width 78.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 12.632 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 10
Package 2 Height 85.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 139.320 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No