Schneider-Electric
 
NSYMPFIX picture- scope
NSYMPFIX
PanelSeT SFM - Fixed brackets for mounting plates
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Fixed bracket
Device application Compartmentalised application
Mounting support Side partition
Range compatibility PanelSeT PanelSeT SFM
Device composition 4 fixing bracket
Quantity per set Set of 1
Complementary
Material Metal
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 372.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 16.000 cm
Package 2 Width 22.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.692 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 76.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 170.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3