Schneider-Electric
 
NSYMPP32 picture- scope
NSYMPP32
Insulating mounting plate for enclosure H300xW200mm made of polyester
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Step slide
Direct fixing on backstuds
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLM
Quantity per set Set of 1
Material Fibreglass reinforced polyester
Colour Grey (RAL 7035)
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 15 kg
Height Nominal: 265 mm
Enclosure nominal dimension: 300 mm
Width Nominal: 150 mm
Enclosure nominal dimension: 200 mm
Thickness 4 mm
Net weight 3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 15.0 cm
Package 1 Length 26.5 cm
Package 1 Weight 286.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months