Schneider-Electric
 
NSYMPRK12 picture- scope
NSYMPRK12
Reinforcement kit for mounting plate, PanelSeT SFN, PanelSeT SF, PanelSeT SM, W1200mm , set of 2 profiles
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Reinforcement kit
Range compatibility PanelSeT SF
PanelSeT SM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Rear of mounting plate
Device composition 2 profile
4 support
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws
Height 40 mm
Width Nominal: 1200 mm
Depth 20 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 5.000 cm
Package 1 Length 105.500 cm
Package 1 Weight 2.450 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 36.750 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 months