Schneider-Electric
 
NSYMPS80 picture- scope
NSYMPS80
Reinforced plate supports for modular chassis-coupling set - 800 mm
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Reinforced plate
Range compatibility PanelSeT SF
PanelSeT SM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On structure of enclosure
On modular chassis coupling set
Product destination For mounting plate
Device composition 2 support
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws
Number of cut-out 23 cut-outs
Height 50 mm
Width 75 mm
Depth Nominal : 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 10.500 cm
Package 1 Length 72.000 cm
Package 1 Weight 1.052 kg
Unit Type of Package 2 P12
Number of Units in Package 2 100
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 131.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months