Schneider-Electric
 
NSYMR106 picture- scope
NSYMR106
Monobloc perforated plates H1000xW600mm with universal perforations 11x26mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 1000 mm W: 600 mm
Mounting location Direct fixing on backstuds
Step slide
Mounting plate description Telequick perforated
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLM
Quantity per set Set of 1
Material Steel
Surface finish Zinc coated
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Height 945 mm
Width 551 mm
Depth 15 mm
Thickness 2 mm
Net weight 4.04 kg
Number of slots 1088
Variant particularity Installation in rear of enclosure
Cut-out dimensions 11 x 26 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 55.500 cm
Package 1 Length 94.500 cm
Package 1 Weight 3.818 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 89.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 398.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months