Schneider-Electric
 
NSYMTHC6 picture- scope
NSYMTHC6
horizontal crossbar for W600 floor standing or wall mounted enclosure - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Horizontal crossbar
Device short name NSY
Accessory / separate part category Installation accessory
Product compatibility Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Sale per indivisible quantity 6.0
Complementary
Standards EN/IEC 61439-1
Product certifications ASEFA
Width 500.0 mm
Net weight 3.3 kg
Material Galvanized steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4 cm
Package 1 Length 55 cm
Package 1 Weight 563 g
Unit Type of Package 2 BAG
Number of Units in Package 2 6
Package 2 Height 3 cm
Package 2 Width 12 cm
Package 2 Length 58 cm
Package 2 Weight 3.378 kg
Unit Type of Package 3 S04
Number of Units in Package 3 18
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 10.837 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No