Schneider-Electric
 
NSYMTHC8 picture- scope
NSYMTHC8
horizontal crossbar for W800 floor standing or wall mounted enclosure - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Horizontal crossbar
Device short name NSY
Accessory / separate part category Installation accessory
Product compatibility Floor-standing enclosure - width 800 mm
Wall-mounted enclosure - width 800 mm
Sale per indivisible quantity 6.0
Complementary
Standards EN/IEC 61439-1
Product certifications ASEFA
Width 700.0 mm
Net weight 4.5 kg
Material Galvanized steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 3.000 cm
Package 1 Length 76.000 cm
Package 1 Weight 751.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 3.000 cm
Package 2 Width 11.500 cm
Package 2 Length 76.000 cm
Package 2 Weight 4.508 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 34.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 37.104 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No