Schneider-Electric
 
NSYMTHCM02 picture- scope
NSYMTHCM02
flange for horizontal cable management - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Cable support
Device short name NSY
Accessory / separate part category Cable accessories
Sale per indivisible quantity 10.0
Complementary
Installation direction Horizontal
Material Galvanized steel
Net weight 0.1 kg
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.3 cm
Package 1 Length 9.3 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3.5 cm
Package 2 Width 5.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 272.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No