Schneider-Electric
 
NSYMTVCM picture- scope
NSYMTVCM
vertical cable management support - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Cable support
Device short name NSY
Accessory / separate part category Cable accessories
Sale per indivisible quantity 10.0
Complementary
Installation direction Vertical
Material Galvanized steel
Net weight 0.4 kg
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 3.900 cm
Package 1 Length 8.400 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.000 cm
Package 2 Width 20.000 cm
Package 2 Length 24.000 cm
Package 2 Weight 540.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 90
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.860 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No