Schneider-Electric
 
NSYMTVU07W picture- scope
NSYMTVU07W
vertical upright for H700 wall mounted enclosure - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Vertical upright
Device short name NSY
Accessory / separate part category Installation accessory
Product compatibility Wall-mounted enclosure
Sale per indivisible quantity 2.0
Complementary
Standards EN/IEC 61439-1
Product certifications ASEFA
Height 700.0 mm
Net weight 4.2 kg
Material Galvanized steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 3.800 cm
Package 1 Length 69.300 cm
Package 1 Weight 961.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 4.500 cm
Package 2 Width 5.000 cm
Package 2 Length 69.300 cm
Package 2 Weight 1.922 kg
Unit Type of Package 3 P06
Number of Units in Package 3 30
Package 3 Height 34.500 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 42.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No