Schneider-Electric
 
NSYOPB12U5P picture- scope
NSYOPB12U5P
Wall-Mounted Open Box 12U W600 D500 Swing 19" Glazed Door R7035
Schneider Electric
Characteristics
Main
Range Actassi
Product name Actassi OPB
Product or component type 19" enclosure
Device application Cabling
Applications To facilitate maintenance
To mount 19" equipment
To protect network connectivity equipment
Enclosure type Open box
Support equipment 1 x swing 19" uprights recessed of 120 mm from the front (pitch 25 mm)
Front face Glazed door
Door type Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
Accessibility for operation Side
Rear
Front
Removable parts Front door removable toolless
Top blanking plate
Bottom blanking plate
Rear blanking plate
Side panels removable toolless
Colour Light grey (RAL 7035)
Complementary
Device composition 3 x cable entries
1 x glazed door front
2 x panels side
2 x 19" uprights front
1 x open structure
Load rating 3 kg by unit
25 kg static
Back face Cut-out
Side face Panel
Number of cut-out 1 cut-outside
1 cut-outbottom
1 cut-outtop
Installation mode Wall mounted
Material Sheet steel: structure
Sheet steel: door
Sekurit glass: door
Galvanized steel: upright
Surface finish Epoxy-polyester powder
Width 600 mm
Height 650 mm
Depth 500 mm
Net weight 25 kg
Number of rack unit 12U
Targeted region Europe
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60297-3-100
EIA-310D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 71.000 cm
Package 1 Width 62.000 cm
Package 1 Length 55.500 cm
Package 1 Weight 25.800 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 155.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 121.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months