Schneider-Electric
 
NSYOPB6UF picture- scope
NSYOPB6UF
Actassi - 19" upright - set of 2 - 6U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" upright
Accessory / separate part category Installation accessory
Provided equipment Fixing elements
Quantity per set Set of 2
Complementary
Mounting location Enclosure
Range compatibility Actassi OPB
Material 2 mm zinc coated sheet steel
Number of rack unit 6U
Net weight 800 g
Number of rack unit 6U
Permanent permissible load 3 kg per unit
50 kg per enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 720.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months